Variable Speed 25HP Compressors

The Copeland 25HP (110cc) variable speed scroll compressor is designed to deliver best in class part load and full load performance, enabling OEM’s to meet energy efficiency standards. This compressor with low Global Warming Potential (GWP) option is coupled with a perfectly matched 36kW Inverter Drive, ensuring efficiency, reliability and reducing OEM’s development time and efforts.

자세히 보기...

제품

Search
1-4/4개 결과(제품 기준)
:
비교
비교
비교
비교
Application
Precision Cooling Application | Chiller Application | Packaged AC Application
Refrigerant Type
R-410A
Conditions
AHRI Condition
Input Voltage Range
380-480V-3Ph
Frequency
20-130 Hz
Capacity Range
28-88kW (w/ EVI) and 18-83kW (w/out EVI) @AHRI Conditions
COP
3.2-3.3
Modulation
Variable Speed
Technology Type
Enhanced Vapor Injection (EVI) | Standard (Non-EVI)
Electrical Box
T-Box/Cover (IP21/IP54)
Oil Adjustment Fitting
YES/NO
OEL Fitting
YES/NO
Schrader valve
YES/NO

특징

  • Wide speed range 20-130Hz
  • Best-in-class part load and full load efficiency
  • Multiple refrigerant options –R410A and low GWP R32
  • Wide operating envelope

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents