Water Cooled Semi-Hermetic Condensing Units

Semi-Hermetic Condensing Units From 0.7-50HP With Standard/Stream Compressors For Cold Rooms/ Large Cold Storages; Delivering Best In Class Efficiency Throughout The Year

자세히 보기...

제품

Search
0개 결과(제품 기준)

No results were found

Refrigerant
R404A, R22
Technology
Semi-Hermetic Reciprocating
Horsepower
0.7 To 50HP
Voltage
380-420V-3ph-50Hz
Application
Low & Medium Temperature
Frequency
50Hz
Oil Type
POE
Dimension W*D*H (mm)
1300 X 1051 X 660 | 1350 X 1158 X 723 | 1350 X 1158 X 828 | 1350 X 1159 X 710 | 1350 X 1159 X 713 | 1350 X 1159 X 723 | 1400 X 1127 X 870 | 1400 X 1208 X 959 | 1400 X 1209 X 833 | 1488 X 1405 X 870 | 1791 X 1430 X 1357.8 | 1800 X 1351 X 1002 | 1800 X 1351 X 1020 | 1800 X 1351 X 1127 | 1800 X 1351 X 1129 | 1800 X 1351 X 1130 | 1800 X 1351 X 1132 | 1800 X 1351 X 1270 | 1800 X 1351 X 875 | 1800 X 1351 X 884 | 1800 X 1351 X 889 | 1800 X 1351 X 890 | 1800 X 1351 X 960 | 1800 X 1351 X 997 | 1800 X 1351X 880
Housing
Indoor

특징

  • Best In Class Efficiency
  • Multi Refrigerant
  • Wide Range Of Quality Accessories; Customized Unit
  • Proven Reliability
  • High Efficiency Shell & Tube Condenser

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents