Water Cooled Scroll Condensing Units for Medium Temperature Refrigeration

Scroll Condensing units from 2-15HP with high efficiency ZB scroll series for hospitality & process applications; delivering best in class efficiency throughout the year.

자세히 보기...

제품

Search
0개 결과(제품 기준)

No results were found

Refrigerant
R134a, R22, R404A
Technology
Scroll
Horsepower
2 To 15HP
Voltage
380-420V-3ph-50Hz
Application
Medium Temperature
Frequency
50Hz
Oil Type
POE
Dimension W*D*H (mm)
1200 X 953 X 614; 1200 X 953 X 716; 1200 X 953 X 786; 1300 X 1063 X 827; 1500 X 1183 X 870; 1500 X 1183 X950; 1500 X 1183 X 885
Housing
Indoor

특징

  • High Efficiency Scrolls
  • Low Noise & Vibration
  • High Ambient Performance
  • Choice Of Condenser; High Efficiency Shell & Tube/ Tube In Tube Condenser Design
  • Superior Reliability With Customized Design & Full System Protectors

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents