KHZ ZB Condensing Units for Medium Temperature Refrigeration

KHZ Condensing Units With High Efficiency ZB Scrolls For Medium Temp Applications Like Cold Rooms, Milk Chilling & Process Chilling Applications.

자세히 보기...

제품

Search
0개 결과(제품 기준)

No results were found

Refrigerant
R404A, R22
Technology
Scroll
Horsepower
2 To 15HP
Voltage
380-420V-3ph-50Hz
220-240V-1ph-50Hz
Application
Medium Temperature
Frequency
50 Hz
Oil Type
POE
Dimension W*D*H (mm)
1348 X 785 X 742 |1016 X 440 X 800 |1016 X 440 X 1172 |1032 X 432 X 1160 |820 X 1329 X 890 |1110 X 440 X 1175 |1360 X 820 X 890 |680 X 1260 X 1020 |1110 X 1600 X 1260 |908 X 350 X 602 |1358 X 770 X 742 |1381 X 2006 X 1440 |1430 X 1791 X 1357 |1350 X 1776 X 1100
Housing
Indoor and Outdoor

특징

  • High Efficiency Scrolls
  • Low Noise & Vibration
  • High Ambient Performance
  • Slim Profile, Light Weight And Compact

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents