Copeland IZSI Indoor Scroll Condensing Units for Refrigeration

Primary Applications: Small Cold Rooms, Freezers

Horsepower Range: 7.5-20 HP

자세히 보기...
Refrigerant
R134a, R404A/R507
Technology
Scroll (Liquid Injection)
Horsepower
2 To 6
Motor Code
50Hz: PFZ, TFM
Application
Wide Range: Medium Temperature to Low Temperature

특징

  • The distinctive advantage of operating 2-stage condensing units allows evaporating temperatures to go as low as -60°C.
  • Designed For Extremely Low Evaporating Temperatures: -600C To -200C.
  • 2 Stage Condensing Units Are Approved For Operation With R404A/R507.
  • Optional Sub-cooler Models
    - Increased Cooling Capacity
    - Improved Energy Efficiency
  • Fully Assembled & Ready To Be Installed
    - Required Components As Standard BOM
    - Emerson Brand Line Components

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents