Copeland IZFI Indoor Scroll Condensing Units for Refrigeration

Primary Applications: Small Cold Rooms, Freezers

Horsepower Range: 7.5-20 HP

자세히 보기...
Refrigerant
R404A/R507, R407A, R407C, R407F, R448A, R449A
Technology
Scroll (Vapor Injection)
Horsepower
7.5 To 20
Motor Code
50Hz: TFD
60Hz: TFC, TFD
Application
Low Temperature

특징

  • Best-in-class Scroll Efficiency & Reliability
    70% Fewer Moving Parts Than Reciprocating Compressors
  • Designed For MT From -200C To 100C Evaporating Temperature
  • ZB Units Are Approved For Operation With R134a and R404A/R507.
  • Slim Profile And Light Weight
  • Fully Assembled & Ready To Be Installed
    - Required Components As Standard BOM
    - Emerson Brand Line Components

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents