Inverter Drives

Drive converts AC to DC power, sends it to compressor BPM motor, dynamically adjusting its speed. Drive manages compressor operation to ensure efficiency and protection.

자세히 보기...

제품

Search
1-1/1개 결과(제품 기준)
:
Drive Input Power
36kW
Compressor Displacement
110 cc
Operation Input Voltage
3PH, 340V~440V, 50Hz/60Hz
Maximum Output Current
58A
Maximum Input Current
58A
Certification
GB4343.2 (CQC)
Cooling Type
Liquid/ Refrigerant Cooled

특징

  • Optimized performance – perfectly matched with Copeland 110cc variable speed scroll compressor
  • Enhanced start/stop algorithm with comprehensive software testing
  • Power factor correction capability
  • Liquid/refrigerant cooled

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents