Integral HP Condensing Units

KHR/KHM Condensing Units From 1-5HP With High Efficiency Reciprocating Compressors For Medium Temp Applications Like Cold Rooms, Milk Chilling &Process Chilling Applications

자세히 보기...

제품

Search
0개 결과(제품 기준)

No results were found

Refrigerant
R404A, R22, R134a
Technology
Reciprocating
Horsepower
1 To 5HP
Voltage
380-420V-3ph-50Hz
220-240V-1ph-50Hz
Application
Low & Medium Temperature
Frequency
50 Hz
Oil Type
Mineral | POE Oil
Dimension W*D*H (mm)
908 X 350 X 602 | 1016 X 440 X 1172| 1016 X 440 X 800 |1030 X 432 X 1160
Housing
Outdoor

특징

  • High Efficiency CR/KCM Compressors
  • High Ambient Performance

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents