Fractional HP Condensing Units

Condensing Units up to 1HP With High Efficiency Reciprocating Compressors For Food Service Applications; Proven Performance & Superior High Ambient Reliability

자세히 보기...

제품

Search
0개 결과(제품 기준)

No results were found

Refrigerant
R22, R134a
Technology
Reciprocating
Horsepower
0.17-0.9HP
Voltage
380-420V-3ph-50Hz
220-240V-1ph-50Hz
Application
Low & Medium Temperature
Frequency
50Hz
Oil Type
POE and Mineral
Dimension W*D*H (mm)
375 X 476 X 295| 435 X 492 X 385| 380 X 458 X 283| 410 x 356 x 300| 402 X 356 X 330| 404 x 285 x 250| 457 x 343 x 305| 285 X 412 X 250| 356 X 410 X 298| 343 X 457 X 305| 380 X 458 X 302| 356 X 401 X 330| 285 X 404 X 250| 290 X 352 X 250|380 X 458 X 305
Housing
Indoor

특징

  • High Efficiency KC/ ECZ Compressors
  • High Ambient Performance

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents