Copeland ZXV Variable Speed Condensing Units for Refrigeration

Variable Speed condensing unit dedicated designed for Cold Chain application

자세히 보기...

제품

Search
0개 결과(제품 기준)

No results were found

Refrigerant
R410A, R404A
Technology
Variable Speed Scroll
Capacity (kW)
3-9.0kW
Voltage
380-460V-3ph
Application
Medium Temperature & Low Temperature
Frequency
50 Hz | 60 Hz
Oil Type
POE Oil
Unit Dimensions (W x D X H) mm
1029 x 424 x 840 |1029 x 424 x 1242

특징

  • Wider Envelope
  • High Efficiency
  • Predictive Diagnostics & Service Friendly Design
  • High Standard of EMC & Harmonic
  • Intelligent Store Connectivity

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents