Copeland ZX Condensing Units for Refrigeration

Emerson ZX Platform Condensing unit, specially designed for medium temperature, digital medium temperature and low temperature refrigeration

자세히 보기...

제품

Search
0개 결과(제품 기준)

No results were found

Refrigerant
R404A, R407F, R22
Technology
Scroll
Horsepower
2 To 20
Voltage
220-240V-1ph-50Hz
380-420V-3ph-50Hz
200-230V-3ph-60Hz
380-3-ph-60Hz
Application
Medium Temperature & Low Temperature
Frequency
50 Hz | 60 Hz
Oil Type
Ester oil | Mineral Oil
Unit Dimensions(W x D X H) mm
1029 x 424 x 840 mm |1029 x 424 x 1242 mm |1619 x 1010 x 1124 mm |1620 x 1010 x 1124 mm |1621 x 1010 x 1124 mm |1622 x 1010 x 1124 mm |1623 x 1010 x 1124 mm |2033x 857x 1913 mm |2033 x 857 x 1913 mm

특징

  • Energy Saving
  • Diagnostic Protection Capabilities
  • Slim Profile, Light Weight And Wall Mount Capability
  • Low Noise
  • Intelligent Store Solution

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents