ZW 5G 3.5-5 HP Compressors for Heating

The Copeland Scroll fixed speed compressor optimized for medium and high temperature heating application delivers improved efficiency and proved reliability.

자세히 보기...
Conditions: (Evap Temp, Cond Temp, Superheating, subcooling Temp)
-6.7/50/11.1/8.3℃ | 5/55/11.1/8.3℃
Refrigerant
R22, R407C, R410A, R134a
Capacity (kW)
10.85 - 21.2
Frequency
50 | 60
Nominal Voltage
220,380, 208/230, 220/240, and 460
Phase
1, 3
Modulation
Fixed Speed
Technology Type
EVI / Non-EVI

특징

  • Improved heating efficiency
  • Fixed speed compressor
  • Proved reliability for continuous heating demand
  • Wide Application Range

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents