ZW 5G 2.5-3 HP Compressors for Heating

The Copeland Scroll fixed speed compressor optimized for medium and high temperature heating application delivers improved efficiency and proved reliability.

자세히 보기...
Conditions: (Evap Temp, Cond Temp, Superheating, subcooling Temp)
5/55/11.1/8.3℃ | -7.6/50/11.1/8.3℃
Refrigerant
R22, R407C, R410A
Capacity (kW)
6.3 -10.1
Frequency
50, 60
Electrical Data
220V, 380V, 220/240
Phase
1, 3
Modulation
Fixed Speed
Technology Type
EVI / Non-EVI

특징

  • Improved heating efficiency
  • Fixed speed compressor
  • Proved reliability for continuous heating demand
  • Wide Application Range

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents