Copeland Scroll™ ZFKQ Compressor for Refrigeration

Emerson developed the ZFKQ range of Copeland Scroll compressors to provide the best performance in low temperatures. The series has a wide application envelope that can operate from -40°C to +7°C evaporating temperature. Its optimized design perfectly fits frozen food application requirements while its scroll compliance mechanism makes it highly tolerant of liquid slugging.

자세히 보기...
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents