Copeland Scroll R32 7.5-12HP for Air Conditioning

The Copeland Scroll R32 commercial AC compressor family is designed for superior efficiency and performance with R32 refrigerant . The product's light, compact design can offer significant applied cost savings.

자세히 보기...
Refrigerant
R32
EER
UP TO 11.3
Capacity Range
57000-143000 BTU
Phase
3
Voltage@Hz
380V@50Hz

특징

  • Asia R32 fixed speed compressor
  • Optimized for R32
  • Injection

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents