Copeland Scroll Next-Gen 20-25 HP for Air Conditioning

The Copeland Scroll commercial AC compressor family is designed for superior efficiency and performance. The product's light, compact design can offer significant applied cost savings.

자세히 보기...
Refrigerant
R-410A
EER
UP TO 11.5
Capacity Range
232000-292000 BTU
Phase
3
Voltage@Hz
200/220@50, 200/230@60, 380/420@50, 380@60, 460@60

특징

  • Commercial (3-phase only) fixed speed compressor
  • Optimized for R410A
  • Optional EVI Feature

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents