Copeland Scroll™ Fusion Compressor for Refrigeration

Copeland Scroll Fusion was crafted specifically to adhere to the refrigeration industry's need for field serviceable solutions. In addition, it is specially designed for medium and low temperature refrigeration with the ability to handle various refrigerants.

자세히 보기...

제품

Search
0개 결과(제품 기준)

No results were found

Refrigerant
R404A, R22
Phase
3
Capacity Range
7 To 15HP
Voltage@Hz
460-3-60Hz
380-420-3-50Hz
380V-3-60Hz
Application
Medium Temperature & Low Temperature
Frequency
50/60 Hz
Connection Type
Stub tube

특징

  • CoreSense Technology
  • EVI Technology
  • Low Sound & Vibration
  • easy for service
  • Wide Ambient Capability for both MT & LT Application

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents