Copeland Scroll Digital Summit 9-15 HP for Air Conditioning

The Copeland Scroll Digital compressor increases HVAC system efficiency via capacity modulation and provide energy savings by precisely matching compressor output to your heating or cooling needs. This technology is perfect for buildings or rooms which experience widely varying loads or where tight temperature and humidity control are needed

자세히 보기...
Refrigerant
R-410A/R22/R407C
EER
UP TO 11.0
Capacity Range
103,000-182,000 BTU
Phase
3
Voltage@Hz
200/220@50, 200/230@60, 380/420@50, 380@60, 460@60

특징

  • Commercial compressor w/ mechanical modulation
  • Optimized for R22/407C/R410A

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents