Copeland KCE Compressor for Refrigeration

KCE platform extends from 1/4 - 1/2 HP (1590 Btu/hr to 5100 Btu/hr). Engineered to address both current and future challenges of Food Services, KCE models provide unmatched benefits, improving total cost of ownership and customer value. These are used in a variety of commercial applications such as bottle cooler, visi cooler, water cooler etc.

자세히 보기...

제품

Search
0개 결과(제품 기준)

No results were found

Refrigerant
R22, R134a, R404a
Phase
1
Capacity Range
1/6 - 1/2HP
Voltage/Hz
220/230V/50&60Hz
Application
Low Temperature, Medium Temperature & High Temperature
Input Voltage Range
115V-1Ph | 230V-1Ph | 220-230V-1Ph
Frequency
50 Hz | 60 Hz
Suction Connection
Elbow-Other
Discharge Connection
Elbow-Other

특징

  • Proven Reliability With Long Legacy
  • Compact
  • Energy Efficient
  • Silent
  • Easy Availability

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents