Copeland HS Scroll Variable Speed 10-15 HP for Air Conditioning

The Copeland Scroll variable speed compressors are designed and engineered to deliver maximum cooling and heating efficiency when you need it most

자세히 보기...
Refrigerant
R-410A
APF
5.6
Capacity Range
53-66 cc
Phase
3
Voltage@Hz
200~220V / 380~460V

특징

  • Asia variable speed compressors
  • Optimized for R410A
  • Optimized for APF

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents