Copeland CRK6 & KQ Compressor For Air Conditioning

Copeland's CR platform reciprocating compressors, introduced during the '80s, set the industry benchmark for ruggedness and efficiency across the globe. Different series of CR platform models evolved over a period of time, like CRKQ, CR5, CR6, CR7, CR8 etc. to meet continuously evolving customer requirements and market needs. CR reciprocating models have the most efficient, quietest and most reliable, full range of reciprocating compressors that are available today. Energy efficiency of compressors is a focus area of Copeland Reciprocating compressor Engineering team, to facilitate our customers meeting the MEPS (Minimum Energy Performance Standards) evolving in many countries, especially in Asia and the Middle East. Other than air conditioning, these models are used in a variety of refrigeration applications such as Cold Rooms, Water Chiller, Water Cooler, Bulk Milk Cooler etc.

자세히 보기...

제품

Search
0개 결과(제품 기준)

No results were found

Refrigerant
R22, R410A
Phase
1,3
Capacity Range
1.5 - 6.0HP
Voltage@Hz
220/230V, 1,3Ph,50&60Hz 380V/400V,3Ph,50Hz 460V,3Ph, 60Hz
Application
High Temperature
Input Voltage Range
208-230V-1Ph |380-420V-3Ph | 220-240V-1Ph |200-230V-3Ph |380-420V-3Ph / 380-460V-3Ph
Frequency
50 Hz | 60 Hz
Suction Connection
Elbow-Other | Elbow Up | Rotalock
Discharge Connection
Elbow Up Rotalock

특징

  • Lower Sound
  • Superior Reliability
  • Exceptional Value & Flexibility
  • Ultra Efficiency
  • Proven Reliability With Long Legacy

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents