메시지 대화 상자
디스플레이 업데이트 메시지
[
{
"catentry_id" : "3074457345649135224",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "3074457345649135226",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "3074457345649135227",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "3074457345649135220",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "3074457345649135223",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "3074457345649135225",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "3074457345649135228",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "3074457345649135229",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "3074457345649135221",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "3074457345649135222",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
}
]
Copeland™ 50HP Large Scroll Compressor
Copeland™ 50HP with premium efficiency, extended operating range and high reliability for AC/Heating application.
자세히 보기...
-
Refrigerant
-
R410A,R32,R454B
-
Discharge
-
540cc
-
Cooling Capacity(kW)
-
42.6-60.4
-
Phase
-
3
-
Voltage
-
380/420V, 460V
-
Frequency
-
50Hz,60Hz
특징
- 50HP large cooling capacity
- Premium efficiency
- High reliability
- Extend operating range suitable for low ambient temperature condition
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents