Air Cooled Semi-Hermetic Condensing Units

Semi-Hermetic Condensing Units From 1-40HP With Standard/Stream Compressors For Cold Room/Large Cold Storage Applications; Delivering Best In Class Efficiency &High Ambient Reliability

자세히 보기...

제품

Search
0개 결과(제품 기준)

No results were found

Refrigerant
R404A, R22, R134a
Technology
Semi-Hermetic Reciprocating
Horsepower
1 To 40HP
Voltage
380-420V-3ph-50Hz
Application
Low & Medium Temperature
Frequency
50Hz
Oil Type
POE and Mineral
Dimension W*D*H (mm)
1776 X 1350 X 1100 | 1752.5 X 1350 X 904.4 | 1488 X 1405 X 870 | 1791 X 1430 X 1357.8 |1214 X 1270 X 722 | 1214 X 1270 X 667 | 1488 X 1405 X 895.4 | 2005.7 X 1381 X 1439.4
Housing
Indoor

특징

  • Best In Class Efficiency
  • Multi Refrigerant
  • Wide Range Of Quality Accessories; Customized Unit
  • Proven Reliability

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents