2 Stage Indoor Semi-hermetic Condensing Units for Refrigeration

Primary Applications: Blast Freezers

Horsepower Range: 15-30 HP

자세히 보기...
Refrigerant
R404A/R507
Technology
Semi-hermetic (Two Stage)
Horsepower
15 To 30
Motor Code
50Hz: AWM
60Hz: EWK
Application
Ultra Low Temperature

특징

  • Stream Semi-hermetic Compressor With
    CoreSense™ Diagnostics
  • Electrical Panel With IProRack Controller
    - Dynamic Set Point Control
    - Optimized Algorithms For Efficient Compressor Rack Control
    - Best Running Cost
  • Emerson Electronic Oil
    Management System
    - Active Oil Management With Emerson Branded Oil Separator, Oil Receiver, Oil Filter, Oil Pressure Switch, And Electronic Oil Level Regulator Ensures Oil Is Effectively Circulated In The System And Returned To Each Compressor
  • Emerson Line Components
    - Emerson Branded Line Components For Efficiency, Reliability And Serviceability
  • Mobile Liquid Station
    - Allows Flexibility When Installing Liquid Receiver Either Side By Side To The Rack Or Close To The Condenser Or Evaporator

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents