Copeland Condensing Unit Designed For Transport Applications

Primary Applications: Transport, Eutectic Plate Truck

Horsepower Range: 1/2 - 5 HP

詳細を読む...

製品

Search
製品の検索結果0

No results were found

Refrigerant Type
R-12,
R-134a,
R-22,
R-404A,
R-502,
R-507
Cooling Efficiency (EER)
UP TO 11.4
Phase
1, 3
Capacity Range (BTU)
200-63700
Voltage@Hz
115@50, 115@60, 200/200@50, 200/220@50, 200/230@50, 200/230@60, 200@50, 208/230@60, 208@60, 220/240@50, 220@50, 230@50, 230@60, 380/400@50, 460@60
Application
High Temperature, Low Temperature, Medium Temperature

機能

  • Compressor Type: Copelametic, Discus, & Scroll
  • Condenser: Air Cooled
  • Base: Rugged Flat Metal
  • Fan Options: 1,2
  • Supports multiple refrigerant

文書と図面

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents