Copeland Scroll 1-5 HP ZPK6 Compressors for Air Conditioning

The Copeland Scroll ZPK6 fixed capacity compressor for residential applications supports the higher performance required to meet minimum efficiency standards. It is built upon the robust ZPK5 platform which ensures excellent reliability and quality that is proven by over 100 million compressors sold to date.

詳細を読む...
Refrigeration Type
R-410A
Cooling Efficiency (EER)
UP TO 21.9
Phase
1, 3
Capacity Range (kW-hr)
4.31 – 21.66
Voltage@Hz
200/220@50, 200/230@60, 208/230@60, 380/420@50, 380@60, 460@60, 575@60
Application
Air Conditioning

機能

  • 6th generation fixed speed compressor
  • Up to 5% higher performance vs. ZPK5 fixed speed compressor
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents

文書と図面