48C21-707, Air Handler Control

White-Rodgers
Référence : 48C21-707

48C21-707, Air Handler Control

Variable speed air handler

Caractéristiques

  • 48C Goodman style two stage control designed for variable speed inducers and blowers on communicating or legacy systems
  • Direct Replacement OEM Style Control
Universal or OEM Direct Replacement
Goodman Direct Replacement
Stages
Two-Stage
Line Voltage
240 Vac, 60 Hz
Inducer Motor/Blower Motor
Variable Speed
Mounting Options
Standoff
Ambient Operating Temperature
-40 to 175°F (-40 to 80°C)
Humidity Range
5% to 95% relative humidity (non-condensing)
Communicating System
Yes
Overall Dimensions
2.56”H X 7.94”W X 5.38”D

Documentation et schémas

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents