Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=932512;view=externalHead?catalogId=10054&productId=932512&pageGroup=CatalogEntry&storeId=10155&langId=-1016&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400

1F95U-42WFB, Sensi™ Touch Smart Thermostat

White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=932512;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=932512&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1016&pgl_widgetId=3074457345619349787: 400
Référence : 1F95U-42WFB

1F95U-42WFB, Sensi™ Touch Smart Thermostat

Designed with you in mind. Easy install for you, upgraded features and convenient comfort for your homeowners. The Sensi� Touch Smart Thermostat is contractor-tested and homeowner approved.

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=932512;placement=certification-badges;view=default?pgl_widgetSeqeunce=5.0&productId=932512&pgl_widgetName=Product+Certification+Badges&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductCertificationBadges&pgl_widgetSlotId=3&catalogId=10054&pgl_widgetDefId=3074457345618266711&langId=-1016&pgl_widgetId=3074457345619349794: 400
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=932512;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=932512&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1016&pgl_widgetId=3074457345619349796: 403

Caractéristiques

  • Easy to install & connect: Features illuminated easy-click terminals and in-app instructions.
  • Sensi partner program: Put your name and contact info in front of customers right when they need it. You'll reach customers through digital branding, smart alerts, service reminders, monthly usage reports, in-app branding and the Find A Pro tool.
  • Contractor mode: With Contractor Mode, you can easily connect to every customer by registering thermostats individually or in batches.
  • Humidity Control: Help homeowners stay comfortable with humidification/dehumidification control.
  • Save About 23% On HVAC Energy*: By adjusting the temperature using flexible scheduling, remote access, and geofencing, Sensi thermostat customers save about 23% on HVAC energy usage.
  • Circulating fan: Helps maximize comfort and balance temperature throughout your home by increasing air circulation
  • Keypad lockout: Maintain total control by disabling changes made by others at the thermostat
  • Temperature limits: Prevent others from adjusting temperatures too high or too low.
  • Smart home compatible: Works with Amazon Alexa, Google Assistant, Apple HomeKit and Samsung SmartThings smart home platforms.
  • Smart alerts: Notifies customers when their system may need service, and your contact info is a click away.
  • Service reminders: Tells customers to contact you for routine maintenance or service.
  • Usage reports: Provides valuable system information to your customers with your company name prominently displayed every month.
Energy Star Rated
Yes
Program Options
Programmable - 7 Day or Non-Programmable
Program Periods Per Day Options
8 Max
Hardwire
30 Vac, NEC Class II, 50/60 Hz
Battery Power Rating
N/A
Terminals
RC, RH, C, W/E, W2, Y, Y2, O/B/6, G, L
3-Wire Zone Valve Connections
Yes
Millivolt Compatible
No
Economizer Connections
No
Humidity Control
Displays only humidity
Heat Pump Dual Fuel Control
Yes (Remote Sensor Not Required)
Heat Pump Auxiliary Lockout Control - Outdoor Sensor Option
None
Remote Sensor Options
None
Auto Changeover (Heat/Cool)
Yes
Fan Option
Auto, On
Filter Change Reminder
Yes
Early Start
Yes
Keypad Lockout
Total Lockout
Set-Point Temperature Limits
No
Backlight
Color
Voltage
30 Vac, NEC Class II, 50/60 Hz
Amp Rating
1.5A per terminal, 2.5A maximum all terminals combined
Rated Differential, Universal
Heat (Conventional Gas, Oil, Electric): 0.5°F (Fast) 0.75°F (Med) 1.9°F (Slow); Cool (Central Air): 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Heat Pump: 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Aux. Heat: 0.5°F (Fast) .
Ambient Operating Temperature
32° to 105°F (0 to 40°C)
Operating Humidity
90% non-condensing maximum

Documentation et schémas

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=932512;placement=utility-belt;view=default?pgl_widgetSeqeunce=1.0&productId=932512&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1016&pgl_widgetId=3074457345619349796: 400