A-FC 6221111H, A-FC High Efficiency Centrifugal Oil Separator

White-Rodgers
Référence : 065931

A-FC 6221111H, A-FC High Efficiency Centrifugal Oil Separator

The High Efficiency Centrifugal Oil Separator is used in ultra-low temperature systems with long refrigerant lines or inherent oil return problems. It is also used on multiple compressor racks for supermarkets and air conditioning systems for use with CFCs, HCFCs, HFCs, and their lubricants. Suitable for use with R-410A.

Caractéristiques

  • Internal oil collection screen
  • Hermetic welded or accessible bolted flange construction
  • Corrosion resistant epoxy powder paint
  • High efficiency (99%) centrifugal separation
  • R-410A pressure rated
Welded/Flanged
Flanged
Diameter
6”
Overall Dimensions
10” Leg Height
Discharge Maximum
15.94 CFM
Oil Pre-Charge Amount (oz.)
21
Inlet Connection Size
1-3/8” ODF Solder
Outlet Connection Size
1-3/8” ODF Solder
Maximum Working Pressure
Flanged models 450 psi, Welded models 600 psi
Approvals
UL/CUL File Number SA8547

Documentation et schémas

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents