Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=3074457345628349172;view=metadata;parameter=%2527Sensi%2526%25238482%253B%2BTouch%2BSmart%2BThermostat%2B%257C%2BWhite-Rodgers%2527%252C%2527Designed%2Bwith%2Byou%2Bin%2Bmind.%2BEasy%2Binstall%2Bfor%2Byou%252C%2Bupgraded%2Bfeatures%2Band%2Bconvenient%2Bcomfort%2Bfor%2Byour%2Bhomeowners.%2BThe%2BSensi%25EF%25BF%25BD%2BTouch%2BSmart%2BThermostat%2Bis%2Bcontractor-tested%2Band%2Bhomeowner%2Bapproved.%2527%252C%2527Sensi%252C%2BThermostat%252C%2BWi-Fi%252C%2BConnected%252C%2BSmart%252C%2BTouchscreen%252C%2BRemote%2Baccess%252C%2BProgrammable%252C%2BEmerson%252C%2BDigital%252C%2BWhite-Rodgers%252C%2BColor%2BWhite-Rodgers%2527%252C%2527%2527?catalogId=10054&productId=3074457345628349172&pageGroup=CatalogEntry&storeId=10155&langId=-1016&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400 Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=3074457345628349172;view=externalHead?catalogId=10054&productId=3074457345628349172&pageGroup=CatalogEntry&storeId=10155&langId=-1016&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400

Sensi™ Touch Smart Thermostat

White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=3074457345628349172;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=3074457345628349172&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1016&pgl_widgetId=3074457345619349773: 400

Sensi™ Touch Smart Thermostat

Designed with you in mind. Easy install for you, upgraded features and convenient comfort for your homeowners. The Sensi� Touch Smart Thermostat is contractor-tested and homeowner approved.

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=3074457345628349172;placement=certification-badges;view=default?pgl_widgetSeqeunce=4.0&productId=3074457345628349172&pgl_widgetName=Product+Certification+Badges&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductCertificationBadges&pgl_widgetSlotId=3&catalogId=10054&pgl_widgetDefId=3074457345618266711&langId=-1016&pgl_widgetId=3074457345619349780: 400
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=3074457345628349172;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=3074457345628349172&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1016&pgl_widgetId=3074457345619349782: 403

Produits

Search
1-2 résultats sur 2 pour Products
:
Comparer
Comparer

Caractéristiques

  • EDITORS CHOICE BEST OVERALL SMART THERMOSTAT by USA Today's reviewed.com
  • EASY TO INSTALL & CONNECT: Features illuminated easy-click terminals and in-app instructions.
  • CONTRACTOR-ON-CALL: Keep your company branding visible right in the app.
  • SMART HOME COMPATIBLE: Works with Amazon Alexa, Google Assistant, Apple HomeKit (c-wire required), and Samsung SmartThings smart home platforms.
  • HD COLOR TOUCH SCREEN: The high-definition color display features easy-to-read temperatures and intuitive menus.
  • CIRCULATING FAN: Air circulation may improve indoor air quality by helping to regulate temperature and prevent buildup of particles and mold.
  • MULTI THERMOSTAT CONTROL: Easy management for schools and light commercial applications.
  • HUMIDITY CONTROL: Help homeowners stay comfortable with humidification/dehumidification control.
  • GEOFENCING: Temperatures change automatically, based on the location of the homeowner�s smartphone.
  • SMART ALERTS: Notifies customers of extreme temperature and humidity levels.
  • SAVE ABOUT 23% ON HVAC ENERGY*: By adjusting the temperature using flexible scheduling, remote access, and geofencing, Sensi customers saved about 23% on HVACenergy usage.
  • Usage reports: Provides valuable system information to your customers with your company name prominently displayed every month.
Hardwire
30 Vac, NEC Class II, 50/60 Hz
Battery Power Rating
N/A
Terminal Load Rating
1.5A per terminal, 2.5A maximum all terminals combined
Setpoint Range
45° to 99°F (7° to 37°C)
Rated Differential, Universal
Heat (Conventional Gas, Oil, Electric): 0.5°F (Fast) 0.75°F (Med) 1.9°F (Slow); Cool (Central Air): 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Heat Pump: 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Aux. Heat: 0.5°F (Fast) .75°F (Med) 1.9°F (Slow)
Rated Differential
Heat (Conventional Gas, Oil, Electric): 0.5°F (Fast) 0.75°F (Med) 1.9°F (Slow); Cool (Central Air): 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Heat Pump: 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Aux. Heat: 0.5°F (Fast) .75°F (Med) 1.9°F (Slow)
Operating Ambient
32° to 105°F (0 to 40°C)
Operating Humidity
90% non-condensing maximum
Shipping Temperature Range
-40 to 150°F (-40 to 66°C)
Dimensions
5.63”W X 3.38”H X 1.00”D
Heat Pump Auxiliary Lockout Control - Outdoor Sensor Option
None
Remote Sensor Options
None
Auto Changeover (Heat/Cool)
Yes
Fan Option
Auto, On
Filter Change Reminder
Yes
Early Start
Yes
Keypad Lockout
Total Lockout
Set-Point Temperature Limits
No
Backlight
Color
Terminals
RC, RH, C, W/E, W2, Y, Y2, O/B/6, G, L
Voltage
30 Vac, NEC Class II, 50/60 Hz
Amp Rating
1.5A per terminal, 2.5A maximum all terminals combined
Rated Differential, Universal
Heat (Conventional Gas, Oil, Electric): 0.5°F (Fast) 0.75°F (Med) 1.9°F (Slow); Cool (Central Air): 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Heat Pump: 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Aux. Heat: 0.5°F (Fast) .
Ambient Operating Temperature
32° to 105°F (0 to 40°C)
Operating Humidity
90% non-condensing maximum

Documentation et schémas

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=3074457345628349172;placement=utility-belt;view=default?pgl_widgetSeqeunce=1.0&productId=3074457345628349172&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1016&pgl_widgetId=3074457345619349782: 400