Petits compresseurs scroll de ¾ à 1 ¼ HP ZB*KAU Copeland™ avec R-290

Copeland

Petits compresseurs scroll de ¾ à 1 ¼ HP ZB*KAU Copeland™ avec R-290

The Copeland Scroll ZB*KAU Small Scroll Compressor is designed for superior efficiency and performance for medium temperature applications while using R-290.

Produits

Search
Type de réfrigérant
R-290
Plage de puissance
¾ à 1-¼ HP
Type d’application
Medium Temp
Utilisations
Chambres froides
Tension
115 V, monophasée (PFA), 265 V, monophasée (PFJ), 208-230 V, monophasée (PFV), 200-230 V, triphasée (TF5)

Caractéristiques

  • For medium-temperature, walk-in coolers, the new fractional HP ZB*KAU with R-290 compressors deliver enhanced AWEF efficiencies in WICF condensing units.
  • Patented Copeland Scroll technology enables significant efficiency improvements in medium-temperature WICF applications without the investments in additional components or engineering, design and development (ED&D) costs.
  • In medium temperatures, where larger coils, evaporator fans and other components may be needed to meet AWEF targets, the efficiency of Scroll technology alone will often get the job done.
  • Compared to its hermetic reciprocating counterparts, Copeland Scroll is simpler to incorporate into new designs without additional engineering, development and design costs.

Documentation et schémas

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents