Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=802154;view=externalHead?catalogId=10054&productId=802154&pageGroup=CatalogEntry&storeId=10155&langId=-1016&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400

Copeland Scroll Digital™ 6-8 HP

Copeland
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=802154;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=802154&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1016&pgl_widgetId=3074457345619349787: 400
Référence : ZPD61KCE-TF5-250

Copeland Scroll Digital™ 6-8 HP

Copeland Scroll Digital compressor increases HVAC system efficiency via capacity modulation�and�provide energy savings�by precisely matching compressor output to your heating or cooling needs. This technology is perfect for buildings or rooms which experience widely varying loads or where tight temperature and humidity control are needed.

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=802154;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=802154&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1016&pgl_widgetId=3074457345619349796: 403
Type de réfrigérant
R-410A
Efficacité de refroidissement (EER)
UP TO 10.9
Phase
3
Capacity Range (BTU)
19500-77000
Tension à Hz
200/220@50, 200/230@60
Application
Air Conditioning

Caractéristiques

  • Commercial compressor with mechnaical modulation
  • Improved part-load efficiencies
  • Infinite capacity stages

Documentation et schémas

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents