Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=801961;view=externalHead?catalogId=10054&productId=801961&pageGroup=CatalogEntry&storeId=10155&langId=-1016&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400

Copeland™ RFT Compressor for Low Temperature Refrigeration

Copeland
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=801961;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=801961&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1016&pgl_widgetId=3074457345619349787: 400
Référence : RFT18C1E-PFA-959

Copeland™ RFT Compressor for Low Temperature Refrigeration

The R*T platform extends from 1/2 - 1 1/4 HP (3600 Btu/hr to 10000 Btu/hr) capacity. Engineered to address both current and future challenges of Foodservice, Food Retail, Industrial, and Environmental/Medical industries. The R*T covers most commercial applications such as traditional reach-ins, ice machines, walk ins etc. The R*T provides unmatched benefits, improving total cost of ownership and customer value. The newest models also feature patented technology to improve liquid handling and help achieve industry leading performance as detailed below. The end result is the best hermetic compressor in this size for refrigeration applications.

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=801961;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=801961&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1016&pgl_widgetId=3074457345619349796: 403
Refrigeration Type
R-134a, R-450A, R-513A
Cooling Efficiency (EER)
UP TO 5.6
Phase
1
Capacity Range (BTU)
1755-5320
Voltage@Hz
115@60
Application
Medium Temp

Caractéristiques

  • Suction Gas Management
  • High Flow Valving
  • High efficiency motors
  • Suction Muffler
  • Discharge System
  • Suspension design
  • Robust Gaskets
  • Reduced sound levels
  • Superior liquid handling capabilities
  • Multi-refrigerant approved

Documentation et schémas

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=801961;placement=utility-belt;view=default?pgl_widgetSeqeunce=1.0&productId=801961&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1016&pgl_widgetId=3074457345619349796: 400