Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=791233;view=externalHead?catalogId=10054&productId=791233&pageGroup=CatalogEntry&storeId=10155&langId=-1016&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400

Copeland Discus™ 3D with CoreSense™ Technology

Copeland
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=791233;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=791233&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1016&pgl_widgetId=3074457345619349787: 400
Référence : 3DA3F28KE-TFD-800

Copeland Discus™ 3D with CoreSense™ Technology

Copeland Discus semi-hermetic compressors have, for years, been the choice and the standard in the refrigeration industry. Copeland Discus compressors are the most energy-efficient products available for multiple refrigeration needs. In fact, Discus compressors have led the industry in energy efficiency for decades, delivering up to 12.2% more energy efficiency than any reed compressor technology. Equipped with CoreSense Protection, Copeland Discus compressors are also built to last, saving even more money in maintenance and service calls.

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=791233;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=791233&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1016&pgl_widgetId=3074457345619349796: 403
Type de réfrigérant
R-12, R-134a, R-22, R-404A, R-407A, R-407C, R-407F, R-448A, R-449A, R-502, R-507
Efficacité de refroidissement (EER)
UP TO 10.5
Phase
3
Plage de capacité (BTU)
9520-72000
Tension à Hz
380/420@50, 460@60
Application
High Temp, Low Temp

Caractéristiques

  • Multi-Refrigerant Approved
  • Full Temperature Range
  • Excellent Efficiency From Discus Technology
  • Digital Models Available With 10% to 100% Operation
  • CoreSense Technology
  • Fixed and Variable Speed Operation

Documentation et schémas

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/fr-CA/params;productId=791233;placement=utility-belt;view=default?pgl_widgetSeqeunce=1.0&productId=791233&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1016&pgl_widgetId=3074457345619349796: 400