ZF*KV Copeland Scroll pour la réfrigération de remorques

Copeland

ZF*KV Copeland Scroll pour la réfrigération de remorques

The Copeland Scroll Trailer Compressor provides unmatched on-the-road durability and efficiency to support the transportation industry, utilizing precision temperature control to ensure maximum quality and satisfaction.

Produits

Search
Type de réfrigérant
R-404A, R-452A
Efficacité de refroidissement (EER)
JUSQU’À 7,8
Phase
3
Plage de capacité (BTU)
30 100-70 700
Tension à Hz
380/420 à 50, 460 à 60
Application
Basse température, température moyenne

Caractéristiques

  • Digital modulation provides precise temperature control (+/- 0.5° F)
  • Digital Modulation with 10-100% Capacity Control
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Low Sound & Vibration from Smooth Scroll Movement
  • Enhanced Vapor Injection for improved Capacity & Efficiency
  • Approved for Low Temp Refrigeration

Documentation et schémas

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents