Copeland Discus™ 8D

Copeland

Copeland Discus™ 8D

Copeland Discus semi-hermetic compressors have, for years, been the choice and the standard in the refrigeration industry. Copeland Discus compressors are the most energy-efficient products available for multiple refrigeration needs. In fact, Discus compressors have led the industry in energy efficiency for decades, delivering up to 12.2% more energy efficiency than any reed compressor technology.

Produits

Search
1-10 résultats sur 10 pour Products
:
Type de réfrigérant
R-22, R-407C, R-502
Efficacité de refroidissement (EER)
JUSQU’À 13,6
Phase
3
Plage de capacité (BTU)
27 3000-64 1000
Tension à Hz
200 à 50, 208/230 à 60, 380/420 à 50, 380 à 60, 400 à 50, 460 à 60, 500 à 50, 575 à 60
Application
Climatisation, température moyenne

Caractéristiques

  • Multi-Refrigerant Approved
  • Full Temperature Range
  • Excellent Efficiency From Discus Technology

Documentation et schémas

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents