Copeland Discus™ 8D

Copeland

Copeland Discus™ 8D

Copeland Discus semi-hermetic compressors have, for years, been the choice and the standard in the refrigeration industry. Copeland Discus compressors are the most energy-efficient products available for multiple refrigeration needs. In fact, Discus compressors have led the industry in energy efficiency for decades, delivering up to 12.2% more energy efficiency than any reed compressor technology.

Productos

Search
Tipo de refrigeración
R-22, R-407C, R-502
Eficiencia de enfriamiento (EER)
HASTA 13,6
Fase
3
Rango de capacidad (BTU)
273 000-641 000
Voltaje a Hz
200 a 50, 208/230 a 60, 380/420 a 50, 380 a 60, 460 a 60, 500 a 50, 575 a 60
Aplicación
Aire acondicionado, temp. media

Características

  • Aprobado para varios refrigerantes
  • Rango de temperatura completo
  • Excelente eficiencia gracias a la tecnología Discus

Documentos y dibujos

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents