F29-0227, Thermostat Guard

SKU: F29-0227

Durable plastic thermostat guard designed for use in public areas, offices, churches and restaurants to prevent tampering.

Read more...

Features

  • Furnished with one key and can be mounted vertically or horizontally
  • Clear plastic for applications that need the thermostat visible
  • Furnished with both ring and solid mounting base

Specifications

Product Type
Clear Plastic, Solid and Ring Base
Overall Dimensions
Horizontal (Ring) Inside Dimensions 5-1/4 in. L X 4-5/8 in. H X 3-1/4 in. D
Overall Dimensions
Horizontal (Solid) Inside Dimensions-5-1/4 in. L X 4-5/8 in. H X 3 in. D
BEKO Number
BTG-K
Hinged cover
No
Horizontal (Solid) Inside Dimensions-Length
5-1/4 in.
Horizontal (Solid) Inside Dimensions-Height
4-5/8 in.
Horizontal (Solid) Inside Dimensions-Depth
3 in.
BEKO Number
BTG-K

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents