F29-0193, Thermostat Guard

SKU: F29-0193

Durable metal thermostat guard designed for use in public areas, offices, churches and restaurants to prevent tampering.

Read more...

Features

  • Furnished with one key and can be mounted vertically or horizontally
  • Beige enamel finish over heavy-duty steel enclosure with tamper-resistant design. 18 gauge cover, 22 gauge frame
  • Furnished with ring mounting base

Specifications

Product Type
Metal, Ring Base with Hinged Cover
Overall Dimensions
Horizontal (Ring) Inside Dimensions 6 in. L X 3-13/16 in. H X 3-1/8 in. D
BEKO Number
BTG-54VLW
Horizontal (Ring) Inside Dimensions-Depth
3-1/8 in.
Hinged cover
Yes
Horizontal (Solid) Inside Dimensions-Length
N/A
Horizontal (Solid) Inside Dimensions-Height
N/A
Horizontal (Solid) Inside Dimensions-Depth
N/A
BEKO Number
BTG-54VLW

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents