F89-0027, F89 Immersion Wells & F55 Packing Nut

White-Rodgers
SKU: F0089 002700S1

F89-0027, F89 Immersion Wells & F55 Packing Nut

?” NPT size for hydronic element insertion

Features

  • Wells are used where it is desired that the control operates from the temperature of a liquid in a closed system
  • The bulb of the control can be removed from an immersion well in the tank wall without draining the boiler tank
  • The packing nut can be used with any of the remote bulb types listed
  • Packing nuts permit closer control than wells because the bulb is directly immersed in the liquid

Specifications

Application
For use in liquids that are not corrosive to brass and copper. Not recommended for use above 100 psi, 250°F (120°C)
Compatible with Control Types
1609, 1629, 2A23
Pipe Size NPT
1/2”
Shank Style
Standard
Length
7-5/8” Overall length (insertion length 6”)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents