50X57-843, Integrated Furnace Controls Universal Replacement

White-Rodgers

50X57-843, Integrated Furnace Controls Universal Replacement

White-Rodgers
SKU: 50X57-843

Universal control kit for ECMx constant torque blowers.

Features

  • The industry's first universal single stage furnace control for ECMx reduces inventory by providing maximum control replacement coverage
  • Simple pushbutton fault recall with Tri-Color LED indicators streamline installation and system troubleshooting
  • Minimal harnesses with patented parallel connectors
  • 120V air cleaner output and 24V or 120V humidifier output up to 1 Amp max
  • Factory standard safety timings and adjustable fan delay options
  • Replaceable automotive style fuse

Specifications

Multiple Input Voltages
25 Vac, 120 Vac, 50/60 Hz
Amp Rating
14.5 FLA-25.0 LRA @ 120 Vac (Circulator Relay)
Ambient Operating Temperature
-40° to 175°F (-40° to 79°C)
Operating Humidity
5% to 93% relative humidity (non-condensing)
Approvals
UL

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
White-Rodgers 50X57-843, Integrated Furnace Controls Universal Replacement Universal control kit for ECMx constant torque blowers. 50X57-843