2018 AHR Innovation Award Winner!

50M56X-843, Integrated Furnace Controls Universal Replacement

SKU: 50M56X-843

Universal single stage HSI integrated furnace control for PSC and ECMx blower motors. Includes a universal 120V nitride ignitor and utilizes the White-Rodgers Connect app for simple configuration and diagnostics.

Read more...

Features

  • Configurable for either PSC or ECMx blower motors
  • Reduce inventory by replacing over 550 part numbers
  • Quick configuration (without power) and diagnostics with the White-Rodgers Connect App
  • OEM harness detection, no additional harnesses required
  • 120V Nitride ignitor included
  • 7-Segment LED display provides unlimited configuration options
  • Rollout accessory is not required
  • Thermostat connector block for simple wiring

Specifications

Input Voltage
25 Vac, 60 Hz
Circulator Relay
14.5 FLA-25.0 LRA @ 120 Vac
Operating Temperature Range
-40 to 175 deg. F (-40 to 79 deg. C)
Operating Humidity
5% to 93% relative humidity (non-condensing)
Accessories
Includes Ignitor
Agency Approvals
UL- US, Canada

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents