50A55-843, Integrated Furnace Controls Universal Replacement

SKU: 50A55 843S1

Replaces many White-Rodgers OEM models

Read more...

Features

  • Reduces inventory by providing maximum control replacement coverage
  • Diagnostic LED indicators streamline installation and system troubleshooting
  • 120V air cleaner output and 120V humidifier output up to 1 Amp max
  • Factory standard safety timings and adjustable fan delay options
  • Replaceable automotive style fuse
  • Additional jumpers to extend the length of the connections

Specifications

Low Voltage Circuit
24 Vac, 50/60 Hz
Line Voltage Circuit
120 Vac, 50/60HZ
Circulator Relay
14.5 FLA - 25.0 LRA @ 120 Vac
Operating Temperature Range
-40° to 175°F (-40° to 79°C)
Humidity Range
5% to 93% relative humidity (non-condensing)
Agency Approvals
c-CSA-us

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents