49M11-843, SureSwitch™ Multi-Volt

White-Rodgers
SKU: 49M11-843

49M11-843, SureSwitch™ Multi-Volt

SureSwitch Multi-Volt Universal Electronic Upgrade for Definite Purpose Contactors for Air Conditioning and Refrigeration, with 5x Contactor Life and Sealed to Keep Out Ants and Debris.

Features

  • Multi-volt coil works with all common coil voltages
  • 5x traditional contactor life
  • Totally sealed switch keeps out ants, pests and debris
  • Microprocessor control inhibits arcing that cause welding and pitting
  • Line voltage brownout protection and short cycle timer provide compressor protection
  • Zero chatter latching relay
  • Heavy-duty lug connectors
  • 5-year limited warranty
  • Four-hole mounting matches mechanical contactors
  • Tri-color LED with compressor test and cycle count by pushbutton

Specifications

Line Voltage Input
120/208/240 Vac, 50/60 Hz
Control (Coil) Voltage
24 Vac, 50/60 Hz, 120/208/240 Vac, 50/60 Hz
Locked Rotor Amperes
200A
Anti-Short-Cycle Delay
0s or 180s (selectable) at 60 Hz, 0s or 216s (selectable) at 50 Hz
Compressor Test
5s at 60 Hz, 6s at 50 Hz
Operating Temperature Range
-40° to 158°F (-40 to 70°C)
Humidity Range
5 to 95% relative Humidity (non-condensing)
Dimensions
2.75" W X 2.38" H X 3.88" L

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents