47D01U-843, Universal Single Stage Heat Pump Defrost Control

SKU: 47D01U-843

Universal single stage heat pump defrost control for PSC replaces most single stage defrost controls offering enhanced energy efficiency through demand or time temp defrost modes and provides compressor protection through short cycle time delay and brownout protection.

Read more...

Features

  • Replaces over 400 single stage defrost models
  • Selectable timed defrost or demand defrost mode for greater efficiency
  • Reversing valve can be energized in heat or cool (O/B)
  • One button configuration to any OEM system
  • Integrated outdoor thermostat eliminates need for additional components
  • Access set up and diagnostic menus from any orientation
  • Brownout and short cycle protection
  • Pat. 9,037,303, 9,412,328, 9,830,887, 9,964,345

Specifications

Universal or OEM Direct Replacement
Universal Replacement
Stages
Single
Description
Defrost Control
Voltage
Input 24 Vac, 50/60Hz
Line Voltage
208/240 Vac
Inducer Motor/Blower Motor
PSC
Mounting Options
Tray
Ambient Operating Temperature
-40 to 150°F (-40 to 65°C)
Operating Humidity
0% to 95% relative humidity (non-condensing)
Overall Dimensions
1.75”H X 4.72”W 5.75”D

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents