36J24-214, 36G-36J Series Gas Valves

White-Rodgers
SKU: 36J24-214

36J24-214, 36G-36J Series Gas Valves

Electronic Ignition Gas Valve. The Versatile 36J Series Combination Gas Valve covers a wide range of applications. Designed for use with common ignition systems (HSI/DSI). 36J is our most compact footprint Combination Gas Valve.

Features

  • Designed for Hot Surface and Direct Spark Ignition systems and features a compact footprint and versatile range
  • Slow open, single stage models.
  • Electric on-off switch and convenient quick connect coil terminals and built-in pressure taps
  • Tamper resistant screws and controlled gasket compression to withstand high inlet pressures
  • Mounts in any position including upside down
  • CSA approved

Specifications

Voltage
24 Vac 50/60Hz
Opening Style
1 - Stage Slow Opening
Pipe Size
Regulator Setting
3.5”
Regulator Adjustment Range
2.5”-5.0”, Nat. Gas
Regulator Adjustment Range
7.0”-12.0”, LP Gas
LP Conversion Kit Included
Yes
Reducer Bushing Kit
Yes
Flow Direction
Straight Through
Side Taps
No
Inlet/Outlet Pressure Tap
Yes/Yes
Standing Pilot with Line Interrupter
No
HSI/DSI
Yes
Intermittent/Proven Pilot
No

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents