36G33-500, 36G-36J Series Gas Valves

White-Rodgers
SKU: 36G33-500

36G33-500, 36G-36J Series Gas Valves

Universal Single Stage HSI/DSI/Intermittent/Proven Pilot Gas Valve, 24V, Flow - Straight Thru, 1/2" X 1/2" NPT with Flange Mount Bolt Option, Slow Open, Electric On/Off Switch, 1/4" Male Spade Quick Connect Terminals, Equipped with Both 1/8 NPT Taps and Tower Pressure Taps, Includes Pilot Fitting, Pilot Plug & LP Conversion Kit

Features

  • Designed for Intermittent Pilot, Proven Pilot, Hot Surface and Direct Spark Ignition systems and features a compact footprint and versatile range
  • Slow open, single stage models.
  • Electric on-off switch and convenient quick connect coil terminals and built-in pressure taps
  • Tamper resistant screws and controlled gasket compression to withstand high inlet pressures
  • Mounts in any position including upside down
  • CSA approved

Specifications

Voltage
24 Vac 50/60Hz
Opening Style
1 - Stage Slow Opening
Pipe Size
1/2” X 1/2”
Regulator Setting
3.5”
Regulator Adjustment Range
2.5”-5.0”, Nat. Gas
Regulator Adjustment Range
7.0”-12.0”, LP Gas
LP Conversion Kit Included
Yes
Reducer Bushing Kit
No
Flow Direction
Straight Through
Side Taps
No
Inlet/Outlet Pressure Tap
Yes/Yes, NPT and Towers
Standing Pilot with Line Interrupter
No
HSI/DSI
Yes
Intermittent/Proven Pilot
Yes

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents