25M01A-100, 25M Gas Dryer Valves & Coils

White-Rodgers
SKU: 25M01A100

25M01A-100, 25M Gas Dryer Valves & Coils

Clothes dryer gas valves combine pressure regulator main and redundant solenoids for hot surface ignition dryers

Features

  • Compact split coil design
  • Inlet/outlet screen
  • Field-adjustable regulator
  • Replaceable operating coils (no gas interruption)
  • Outlet pressure tap
  • Both models packaged with the most popular main burner orifices to replace many OEM models

Specifications

CoilVoltage
120 Vac
Flow Direction
Right Angle Left
Inlet - Outlet Size
Regulator Adjustment Range
Nat. Gas: 2.8” to 5.4” W.C. LP Gas: 8.5” to 12.0” W.C. (Conversion Kit Included)
Mounting Options
Control may be mounted in the following positions: horizontal, vertical or 90° of horizontal. Do not mount upside down.
Gas Type
Natural or LP gas (conversion kit included)
Regulator Setting
Nat. Gas: 2.8” to 5.4” W.C., LP Gas: 8.5” to 12.0” W.C.
Ambient Operating Temperature
32° to 155°F
Pressure
14” W.C. (? PSI) max
Electrical
120 Vac, 60 Hz, .06 amps
1.0” Pressure Drop Capacity
40,000 BTU/HR

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents