1F95U-42WF, Sensi™ Touch smart thermostat

White-Rodgers
SKU: 1F95U-42WF

1F95U-42WF, Sensi™ Touch smart thermostat

Designed with you in mind. Easy install for you, upgraded features and convenient comfort for your homeowners. The Sensi Touch smart thermostat is contractor-tested and homeowner approved.

Features

  • Easy to install & connect: Features illuminated easy-click terminals and in-app instructions.
  • Sensi partner program: Put your name and contact info in front of customers right when they need it. You'll reach customers through digital branding, smart alerts, service reminders, monthly usage reports, in-app branding and the Find A Pro tool.
  • Contractor mode: With Contractor Mode, you can easily connect to every customer by registering thermostats individually or in batches.
  • Humidity Control: Help homeowners stay comfortable with humidification/dehumidification control.
  • Save About 23% On HVAC Energy*: By adjusting the temperature using flexible scheduling, remote access, and geofencing, Sensi thermostat customers save about 23% on HVAC energy usage.
  • Circulating fan: Helps maximize comfort and balance temperature throughout your home by increasing air circulation
  • Keypad lockout: Maintain total control by disabling changes made by others at the thermostat
  • Temperature limits: Prevent others from adjusting temperatures too high or too low.
  • Smart home compatible: Works with Amazon Alexa, Google Assistant, Apple HomeKit and Samsung SmartThings smart home platforms.
  • Smart alerts: Notifies customers when their system may need service, and your contact info is a click away.
  • Service reminders: Tells customers to contact you for routine maintenance or service.
  • Usage reports: Provides valuable system information to your customers with your company name prominently displayed every month.

Specifications

Terminal Load Rating
1.5A per terminal, 2.5A maximum all terminals combined
Heat Differential (Conventional or Aux/Gas/Oil/Elec)
Fast 0.5°F, Med. 0.75°F, Slow 1.9°F
Cool Differential (Central Air or Heat Pump)
Fast 0.9°F, Med. 1.2°F, Slow 1.7°F
Humidity Range
90% non-condensing maximum
Temperature Range (Shipping)
-40 to 150°F (-40 to 66°C) Shipping

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents