1E30N-910, Standard Mechanical Thermostats

SKU: 1E30N-910

Mercury-free replacement for White-Rodgers and competitive models installed over the past 50 years.

Read more...

Features

  • Mercury free snap-action contacts with dust cover
  • Vertical model
  • Built in bimetal thermometer
  • Same footprint since the introduction of the series saves time and aggravation, so wall marks are not a problem and no cover-up wallplate is necessary
  • 24 volt or 750 mV options

Specifications

Voltage
mV to 30 Vac 50/60 Hz
Stages Heat/Cool
Single Stage - 1H/0C
Style
Vertical
Typical Applications
Gas/Oil/Electric, but does not control fan on a call for heat
3-Wire Zone Valve Connection
No
Millivolt Compatible
Yes
Heat Pump (No Auxiliary Heat)
No
Electric Heat Strip
No
Accessories
Includes Wallplate Heat Only (No System or Fan Switch)
Electric Heat Fan Control (Systems that Require (G terminal) on Call for Heat)
No
U.S. Only or Canadian Only Model
U.S. Only
Control Range
50 to 90 deg. F
Terminals
R, W
Overall Dimensions
4.5 in. H X 2.75 in. W X 1.5 in. D
Heat Anticipator
Adjustable from 0.15 to 1.2 Amps
Heat Anticipator
Adjustable from 0.15 to 1.2 Amps

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents